WILMAR Relays
For more than 35 years WILMAR protective relays have been designed and manufactured to comply with UL, CSA, IEEE, military and customer specifications. WILMAR protective relays are in use on portable generators, automatic transfer switches, irrigation pumps, industrial facilities, utilities, refineries, oil fields, urban rapid transit systems, aircraft, ships and nuclear submarines. Housed in robust, metal enclosures, WILMAR relays include the following general types:
- Voltage sensitive
- Reverse power
- Phase sensitive
- Current sensitive
- Synchronous check (paralleling)
- Frequency sensitive
- Power factor
- Ground fault detector
Most models may be field-adjusted using a screwdriver, and many include a time delay option to minimize nuisance tripping.
If a plastic-cased, DIN rail mount model is needed, please see the KILOVAC WD series.
WILMAR Relays Datasheets
| Series |
Description |
| Sensors, Monitors & Protective Relays |
| 250 |
Over/Undervoltage Relay, Metal Case |
| 700 |
Reverse Power Relay, Metal Case |
| 900 |
Phase Sequence Relay, Metal Case |
| 1000 |
Phase Failure / Undervoltage Relay, Metal Case |
| 1800 |
Paralleling Relay (Volt Synch Check), Metal Case |
| 20-000 |
Frequency Sensitive Relays. Metal Case |
| 20-050 |
Voltage/Frequency Relays, Metal Case |
| 25-000 |
Over/Underfrequency Relays, Metal Case |
| 700TD |
Reverse Power Relay with Adj. Time Delay, Metal Case |
| D100X |
1-Phase Close Differential Voltage Sensitive Relay, Metal Case |
| D101X |
3-Phase Close Differential Voltage Sensitive Relay, Metal Case |
| WC1 |
Current Sensitive Relay, 1-Phase, Metal Case |
| WC1G |
Gound Fault Relay, Grounded, Metal Case |
| WC3 |
Current Sensitive Relay, 3-Phase, Metal Case |
| WCB |
Current Balance Relay, Metal Case |
| WCD |
Current Differential Relay, Metal Case |
| WCT1 |
Current Sensitive Relay with Adj. Time Delay, 1-Phase, Metal Case |
| WCT3 |
Current Sensitive Relay with Adj. Time Delay, 3-Phase, Metal Case |
| WD25 |
Paralleling (Synch Check) Relay for DIN-Rail or Panel Mtg., Plastic Case |
| WD2759 |
Over/Undervoltage Relay for DIN-Rail or Panel Mtg., Plastic Case |
| WD32 |
Reverse Power Relay for DIN-Rail or Panel Mtg., Plastic Case |
| WD47 |
Phase Sequence Relay for DIN-Rail or Panel Mtg., Plastic Case |
| WD5051 |
1- or 3-Phase Overcurrent Relay for DIN-Rail or Panel Mtg., Plastic Case |
| WD81OU |
Over/Underfrequency Relay for DIN-Rail or Panel Mtg., Plastic Case |
| WGD |
Ground Fault Relays, Floating Ground, Metal Case |
| WOF/WUF |
Overfrequency and Underfrequency Relays, Metal Case |
| WOUF |
Over/Underfrequency Relay with Adj. Time Delay, Metal Case |
| WOUV |
Over/Undervoltage Relay - DC, Metal Case |
| WOUVT |
Over/Undervoltage Relay with Time Delay, Metal Case |
| WSYN |
Paralleling Relay (Volt/Phase Angle/Freq. Synch Check), Metal Case |
| WUV/WOV |
Undervoltage and Overvoltage Relays, Metal Case |
| WUV/WOV DC |
Undervoltage and Overvoltage Relays - DC, Metal Case |
| WUVT/WOVT |
Undervoltage and Overvoltage Relays with Time Delay, Metal Case |
|