Skip to content
TE Connectivity
Visit www.te.com
Relays
Request a Prototype
Custom High Performance Solenoid Application Information
Company Name
Customer Name
Street Address
City
State
Zip
Country
Telephone Number
Your e-mail address
Voltage
Please specify AC or DC
Maximum Allowable Current
Please specify Amps
Actuating Force
(Energy produced when coil is energized at start of stroke)
Holding Force
(Energy required at zero stroke, plunger seated on butt flange with coil energized)
Stroke
Please specify inches or millimeters
Duty Cycle:
Time On
Time Off
Cycle Rate
Cycles per hour
Type of Operation
Push
Pull
Temperature range if other than -65°C to +125°C
Coil Connections
Please specify Leads or Mil-type connector
Approximate Dimensions
Type of Mounting
Applicable Mil-specs
Special Environmental Considerations
i.e., exposure to salt spray, jet fuel, water, sand and dust
End Application of Solenoid
Special Tests