PRODUCTS UNLIMITED Relays
PRODUCTS UNLIMITED relays, definite purpose contactors and transformers are widely recognized as some of the highest quality components in the industry.
The skilled TE staff responsible for PRODUCTS UNLIMITED components is devoted to the support of our customers' design, engineering, production, testing and certification needs. We continue to invest in manufacturing equipment and technology so that we may stay ahead of our customers' demands for quality, flexibility, value and rapid response.
Our capability includes:
- Testing to UL508, 1995, 873, 486, and 1585 standards
- ARI 780 and 790 compliance
- 14 installations capable of testing units under loads of 400 Amps
- Mechanical life can be tested on up to 100 units at once
- Environmental chambers are on-line for temperature and humidity testing
- Electrical capacity for load testing exceeds 600KVA
Browse PRODUCTS UNLIMITED Products
PRODUCTS UNLIMITED Datasheets
| Series |
Description |
| Definite Purpose and IEC-Type Contactors |
| 3100 Series - Model 93 |
25-40 FLA, 4 Pole, AC Coil |
| 3100 Series - Model 93 |
50 & 60 FLA, 3 Pole, AC Coil |
| 3100 Series - Model 96 |
20-40 FLA, 1 & 2 Pole, AC Coil |
| 3100 Series - Model 98 |
20-40 FLA, 3 Pole, AC Coil |
| 3100 Series - Model A |
120 FLA, 3 Pole, AC Coil |
| 3186 Series - Model 96 |
75 & 90 FLA, 3 Pole, AC Coil |
| DPC |
20-40 FLA, 3 & 4 Pole, AC Coil |
| Power Relays |
| 38 |
35A, Potential Motor Starting Relay, 1 Pole Normally Closed |
| 9100 |
1 & 2 Pole, 3-12 FLA, AC Coil Relay |
| 9400 |
Single Pole, 8-12 FLA, AC Coil Relay |
|