Power PC Board Relays
- Typically rated to carry maximum currents greater than 20 amps
- Open, enclosed, flux-tight and sealed models specifically designed for PC board mount
- Panel mount options
Browse Power PC Board Relays Products
Power PC Board Relays Datasheets
| Series |
Description |
| OEG |
| OZ/OZT |
16A, One pole, DC Coil |
| PCK |
16A, One Pole, DC Coil |
| OZF |
16A, One pole, DC Coil |
| T9C |
20-30A, One Pole, AC or DC Coil |
| OMIF |
20A, One Pole, DC Coil |
| PCF |
25A, One Pole, DC Coil PCB Relay |
| PCFN solar |
26A, 1 Pole, DC Coil |
| Potter & Brumfield |
| T9A |
30A, 1 Pole, DC Coil PCB or Panel Mt. Relay |
| T90 |
30A, 1 Pole, DC Coil PCB Relay |
| T9E |
30A, 1 Pole, DC Coil PCB Relay Meeting VDE |
| T92 |
30A, 2 Pole, AC or DC Coil PCB or Panel Mt. Relay |
| T9S |
35A, 1 Pole, DC Coil Solar PCB Relay |
|