Plug-in/Panel Mount General Purpose Relays
- Typically rated to carry maximum currents from five to 20 amps
- One to eight poles
- Plugged into a socket or mounted to a panel - some offer PC terminals as an option
- Open and enclosed models with many contact and enclosure options including indicators and mechanical test buttons
Browse Plug-in/Panel Mount General Purpose Relays Products
Plug-in/Panel Mount General Purpose Relays Datasheets
| Series |
Description |
| Agastat |
| GP |
10A, 4 Poles, AC or DC Coil, Enclosed |
| OEG |
| PCLH |
10-15A, 1 or 2 Pole, AC or DC Coil |
| PTF |
15A, 2 Pole, AC or DC Coil |
| PCL |
3-5A, 2 or 4 Pole, AC or DC Coil |
| Potter & Brumfield |
| KUEP |
10A, 150VDC, 1-2 Poles, AC or DC Coil, Open or Enclosed |
| KUM/KUMP |
15A, 1-3 Poles. AC or DC Coil, Open or Enclosed |
| K10 |
15A, 2 Pole, AC or DC Coil, Enclosed |
| KCP |
2A, 1-3 Poles, DC Current Actuated, Enclosed |
| KRP |
5-10A, 1-3 Poles, AC or DC Coil, Enclosed |
| KRPA |
5-10A, 1-3 Poles, AC or DC Coil, Enclosed |
| KA |
5-10A, 1-3 Poles, AC or DC Coil, Open |
| KUIP/KUGP |
5-10A, 1-3 Poles, AC or DC Coil, Open or Enclosed, 8mm Spacing, 3mm Gap |
| KU/KUP |
5-10A, 1-4 Poles, AC or DC Coil, Open or Enclosed |
| KHA |
Dry-circuit to 5A, 2 or 4 Poles, AC or DC Coil, Enclosed |
| R10 |
Dry-circuit to 7.5A, 1-8 Poles, AC or DC Coil, Enclosed |
| Schrack |
| PT Package |
6-12A, 2-4 Poles, AC or DC Coil Relay, Socket and Hold down Package |
| SNR Package |
6A, One Pole, DC Coil Relay, Frame and DIN-Mount Module Package |
| RT Package |
8-16A, One or Two Poles, AC or DC Coil Relay, Socket and Hold down Package |
| XT |
Interface Plug-in Relay XT |
| RT1 Interface |
Interface Power Relay RT1 |
| RT1 Interface |
Interface Power Relay RT2 |
| PT |
Miniature Relay PT |
| MT |
Multimode Relay MT |
| RM2/3/7 |
Power Relay RM2/3/7 |
| RM5/6/B |
Power Relay RM5/6/B 3mm |
| RM8 |
Power Relay RM8 |
| RMC / RMD |
Power Relay RMC / RMD |
| SNR Interface |
Slimline Interface Relay SNR |
|