Skip to content
Home > Find Datasheets By Product Type > Low Signal High Performance Relays

Low Signal High Performance Relays

  • Hermetically sealed Relays rated five amps or less
  • Offer one to six poles
  • Some can switch up to 6GHz
  • Enclosures range from TO-5 and 0.100 grid Relays to full size (crystal can)

Browse Low Signal High Performance Relays Products

Low Signal High Performance Relays Datasheets
Series Description
CII
MFW 1/6 Size
3SBC 2PDT, 150 Grid-space, Micro-miniature 1/5 size
3SCC 2PDT, 150 Grid-space, Micro-miniature 1/5 size, Long Life
MW3 3 GHz and less, DPDT Relays
MW3HP 3 GHz and less, DPDT, High Performance Relays
MW4 4 GHz and less, DPDT Relays
MW4HP 4 GHz and less, DPDT, High Performance Relays
3SBH 4PDT, 150 Grid-space, Micro-miniature 1/5 size
3SBM 4PDT, 150 Grid-space, Micro-miniature 1/5 size, Latching
3SDH 4PDT, 150 Grid-space, Micro-miniature 1/5 size, Long Life
MW6 6 GHz and less, DPDT Relays
MW6HP 6 GHz and less, DPDT, High Performance Relays
HMB Bifilar Half Size
SR Four Pole Half Size
3SAE Full Size Crystal Can, "S" Header, DPDT
3SAC Full Size Crystal Can, "S" Header, DPDT, Sensitive Coil
3SAM Full Size Crystal Can, .100 Grid, DPDT, Latching
RFB Full Size RF Coaxial
HFC Half Size
HFC4A Half Size
HFC5A Half Size
RFK Half Size RF Coaxial
3SCV Half Size, DPDT, Long Life
LR Magnetic Latching, Four Pole, Half Size
LS Magnetic Latching, Half Size
MGS Sensitive .100 Grid
MGSD Sensitive .100 Grid, Diode Suppressed
MGST Sensitive .100 Grid, Diode Suppressed / Mosfet Driven
MGSDD Sensitive .100 Grid, Diode Suppressed / Protected
SMGSDD Sensitive .100 Grid, Diode Suppressed / Protected, Surface Mount
SMGSD Sensitive .100 Grid, Diode Suppressed, Surface Mount
SMGS Sensitive .100 Grid, Surface Mount
HMS Sensitive Half Size
MS Sensitive TO-5
1MS Sensitive TO-5
1MSD Sensitive TO-5, Diode Suppressed
MSD Sensitive TO-5, Diode Suppressed
MSDD Sensitive TO-5, Diode Suppressed / Protected
1MSDD Sensitive TO-5, Diode Suppressed / Protected
1MST Sensitive TO-5, Diode Suppressed / Transistor Driven
MST Sensitive TO-5, Diode Suppressed / Transistor Driven
C series Single Pole, Half Size
SS Six Pole Half Size
MGA Standard .100 Grid
MGAD Standard .100 Grid, Diode Suppressed
MGAT Standard .100 Grid, Diode Suppressed / Mosfet Driven
MGADD Standard .100 Grid, Diode Suppressed / Protected
SMGADD Standard .100 Grid, Diode Suppressed / Protected, Surface Mount
SMGAD Standard .100 Grid, Diode Suppressed, Surface Mount
SMGA Standard .100 Grid, Surface Mount
HFW Standard Half Size
HFW4A Standard Half Size
HFW5A Standard Half Size
MA Standard TO-5
1MA Standard TO-5
1MAD Standard TO-5, Diode Suppressed
MAD Standard TO-5, Diode Suppressed
MADD Standard TO-5, Diode Suppressed / Protected
1MADD Standard TO-5, Diode Suppressed / Protected
1MAT Standard TO-5, Diode Suppressed / Transistor Driven
MAT Standard TO-5, Diode Suppressed / Transistor Driven
HC Standard, Sensitive .100 Grid
HCS Standard, Sensitive .100 Grid
SHC Standard, Sensitive .100 Grid Surface Mount
SHCS Standard, Sensitive .100 Grid Surface Mount
SHCSD Standard, Sensitive .100 Grid Surface Mount, Diode Suppressed
SHCD Standard, Sensitive .100 Grid Surface Mount, Diode Suppressed
HCSD Standard, Sensitive .100 Grid, Diode Suppressed
HCD Standard, Sensitive .100 Grid, Diode Suppressed
HM Standard, Sensitive TO-5
HS Standard, Sensitive TO-5
HSD Standard, Sensitive TO-5, Diode Suppressed
HMD Standard, Sensitive TO-5, Diode Suppressed
07 Two Pole 10 Amp
SF Two Pole Full Size, Crystal Can
SF5A Two Pole Full Size, Crystal Can
FW Two Pole Full Size, Crystal Can
FW5A Two Pole Full Size, Crystal Can
02 & RD Two, Four & Six Pole