Special Connectors
A number of Kilovac relays are available with special, anti-corona high voltage connectors. Refer to the chart below to determine if high voltage connectors are available for your model relay. These connectors can be ordered separately, by part number, or at the same time you order your relays (for "H" relays only) by simply adding the letter "C" to the part number. For instance, if you wish to purchase an H-8 relay with special connectors, you should order an "H-8C." If you already have an H-8, you can order three P/N 0510 connectors and install them yourself by removing the standard solder lugs and carefully installing the connectors so as not to damage the glass-to-metal seals.
| Relay Model |
Connector Part No. |
Image |
H-8 H-14 H-16 H-19 H-26 |
0510 |
 |
H-17 H-23 H-24 |
1886 |
 |
EV250-1A EV250-1B EV250-2A EV250-2B EV250-8A EV250-8B
|
2005 |  |
| EV250-5A | 2625 |  |
KC-2, 8 KC-11, 12 KC-15, 16 KC-14, 18 | 6822 |  |
| H-18 | 0575 |  |
| H-17 | 1447 |  |
| KM-13 | 6810 |  |
H-14 H-16 H-19 H-26 | 8488 |  |
Connectors for EV250-1A, 1B, 2A & 2B
For prototype applications, Kilovac supplies a connector with 7 leads attached. Order Kilovac P/N 2005.
For production applications, order Packard Electric Metri-pack 150 series 2-way sealed connector. Recommended component parts: P/N 12162017 Connector Assembly (Qty 1), P/N 12124823 Secondary Lock (Qty 1), P/N 12048074-L Female Terminal (Qty 2), P/N 12048086 Cable Seal (Qty 2).
Connectors for EV250-5A
For prototype applications, Kilovac supplies a connector with 7 leads attached. Order Kilovac P/N 2635.
For production applications, order Packard Electric Metri-pack 150.2 series 5-way sealed connector. Recommended component parts: 12103881-L Female Terminal (Qty 5), P/N 12162830 Connector Assembly (Qty 1). Piece parts of connector assembly consist of P/N 12162721connector (Qty 1), P/N 12040945 Connector Seal (Qty 1), P/N 12040946 Cabl Seal (Qty 1).
|