Skip to content

Mounting Methods

Kilovac "stacked ceramic" series relays can be easily mounted in any of the several ways shown below.The relay base should be mounted to a ground potential for high voltage appli-cations. Kilovac relays are not position sensitive and can be mounted in any orientation.

Optional Coil Turret Terminals for PD5, PD10; K41, 43 Types

Standard Flange Mounting

Optional Flange Mounting for K44

Optional Flange Mounting for PD5, 10; K40, 41, 43, and 45 Types

Spring Clip Mounting


Seastrom Manufacturing (800/447-3927 or 208/737-4300) P/N 4502-53-50-2N or similar.

Strap Mounting


Adel Fasteners
9320010 (stainless & silicone)
9320002 (carbon & neaprene)