Skip to content
Home > Find Datasheets By Product Type > Definite Purpose & IEC-Type Contactors

Definite Purpose & IEC-Type Contactors

  • Typically rated 20 amps and higher
  • Designed for use in HVAC systems and industrial equipment
  • One to four poles
  • Double-make/double-break contacts
  • May include one or more auxiliary switches
  • Contact motion is typically linear

Browse Definite Purpose & IEC-Type Contactors Products

Definite Purpose & IEC-Type Contactors Datasheets
Series Description
Potter & Brumfield
P31 25 & 40 FLA, 3 Pole, DC Coil
P25 25 FLA, 3 Pole, AC or DC Coil
P41 25FLA, 4 Pole, DC Coil
P30 30 FLA, 3 & 4 Pole, AC or DC Coil
P40 40FLA, 3 & 4 Pole, AC or DC Coil
PBC 9 to 80A (AC-3), 25 to 125A (AC-1), 3 Poles, AC Coil
Products Unlimited
3100 Series - Model A 120 FLA, 3 Pole, AC Coil
3100 Series - Model 96 20-40 FLA, 1 & 2 Pole, AC Coil
DPC 20-40 FLA, 3 & 4 Pole, AC Coil
3100 Series - Model 98 20-40 FLA, 3 Pole, AC Coil
3100 Series - Model 93 25-40 FLA, 4 Pole, AC Coil
3100 Series - Model 93 50 & 60 FLA, 3 Pole, AC Coil
3186 Series - Model 96 75 & 90 FLA, 3 Pole, AC Coil