Skip to content

CII Relays

CII high performance signal level and mid-range Relays are designed to perform in a wide range of extreme environments in aerospace, military electronics and commercial applications.

The line includes:
  • Electromechanical models ranging from microwave-switching TO-5 types to multipole, 25 amp models.
  • Solid state Relays including versions with built-in circuit protection and other intelligent functions.
  • Time delay Relays offering various timing functions and delay times.
CII Product Photo

Both mil-spec and commercial versions of these hermetically-sealed Relays are offered. If an off-the-shelf model doesn't meet your requirements, our experienced engineering team will work with you to develop and build a model for your application. We offer many optional terminals and mounting styles, including surface mount.

The CII product line includes one of the industry's largest listings of QPL products. CII Relays are currently qualified to MIL-R-39016, MIL-R-28776, MIL-R-28750, MIL-R-5757, MIL-R-83726, MS27245, MS27247, MIL-R-6106 and MIL-R-83536. Our rigid quality assurance program exceeds MIL-STD-790. We perform a wide range of tests on a continual basis in our U.S. government approved testing laboratories.

Included are:
  • Environmental testing
  • Electrical characteristic testing
  • Visual and mechanical inspection
  • Quality assurance testing
CII solenoids are custom-designed for a variety of applications. Our design engineers will work with you to develop a solenoid for a wide range of industries, including close-tolerance, high performance actuators for defense and aerospace applications.

Browse CII Products

CII Datasheets
Series Description
Communication/Signal PC Board Relays
MW3 3 GHz and less, DPDT Relays
MW3HP 3 GHz and less, DPDT, High Performance Relays
MW4 4 GHz and less, DPDT Relays
MW4HP 4 GHz and less, DPDT, High Performance Relays
MW6 6 GHz and less, DPDT Relays
MW6HP 6 GHz and less, DPDT, High Performance Relays
High Performance Sensors & Monitors
1350 AC Voltage Sensor
1310 DC Voltage Sensor
7000 Frequency Sensor
1400 Phase Sensor, SPDT
High Performance Solid State Relays
PS12 AC Output, 10 Amp / 240 Vrms
JDS9 AC Output, 2 Amp / 240 Vrms
JPS10 AC Output, 25 Amp / 240 Vrms
MS14 Bidirectional Output, 135 to 350 mA, 85 to 400 V
JTS Bidirectional Output, 25 to 250 mA, 40 to 250 V, TO-5 package
MS18 Bidirectional Output, 250 mA to 2 Amp, 80 to 350V
DS11 DC Output, 2 Amp / 60 Vdc
DS13 DC Output, 2 Amp / 60 Vdc
High Performance Time Delay Relays
TD2 Delay on Operate & Release, Fixed & Adjustable, 10A Rating
1700 Timer, Relay Output, Delay on Operate, External Resistor Adjustable
2400 Timer, Relay Output, Delay on Operate, Fixed
1600 Timer, Relay Output, Delay on Operate, Fixed
5700 Timer, Relay Output, Delay on Release, External Resistor Adjustable
5600 Timer, Relay Output, Delay on Release, Fixed
4700 Timer, Relay Output, Interval Timers, External Resistor Adjustable
4600 Timer, Relay Output, Interval Timers, Fixed
1900 Timer, Solid State Output, Delay on Operate, External Resistor Adjustable
6001 Timer, Solid State Output, Delay on Operate, Fixed
1800 Timer, Solid State Output, Delay on Operate, Fixed
4800 Timer, Solid State Output, Interval Timers, Fixed
Low Signal High Performance Relays
MFW 1/6 Size
3SBC 2PDT, 150 Grid-space, Micro-miniature 1/5 size
3SCC 2PDT, 150 Grid-space, Micro-miniature 1/5 size, Long Life
MW3 3 GHz and less, DPDT Relays
MW3HP 3 GHz and less, DPDT, High Performance Relays
MW4 4 GHz and less, DPDT Relays
MW4HP 4 GHz and less, DPDT, High Performance Relays
3SBH 4PDT, 150 Grid-space, Micro-miniature 1/5 size
3SBM 4PDT, 150 Grid-space, Micro-miniature 1/5 size, Latching
3SDH 4PDT, 150 Grid-space, Micro-miniature 1/5 size, Long Life
MW6 6 GHz and less, DPDT Relays
MW6HP 6 GHz and less, DPDT, High Performance Relays
HMB Bifilar Half Size
SR Four Pole Half Size
3SAE Full Size Crystal Can, "S" Header, DPDT
3SAC Full Size Crystal Can, "S" Header, DPDT, Sensitive Coil
3SAM Full Size Crystal Can, .100 Grid, DPDT, Latching
RFB Full Size RF Coaxial
HFC Half Size
HFC4A Half Size
HFC5A Half Size
RFK Half Size RF Coaxial
3SCV Half Size, DPDT, Long Life
LR Magnetic Latching, Four Pole, Half Size
LS Magnetic Latching, Half Size
MGS Sensitive .100 Grid
MGSD Sensitive .100 Grid, Diode Suppressed
MGST Sensitive .100 Grid, Diode Suppressed / Mosfet Driven
MGSDD Sensitive .100 Grid, Diode Suppressed / Protected
SMGSDD Sensitive .100 Grid, Diode Suppressed / Protected, Surface Mount
SMGSD Sensitive .100 Grid, Diode Suppressed, Surface Mount
SMGS Sensitive .100 Grid, Surface Mount
HMS Sensitive Half Size
MS Sensitive TO-5
1MS Sensitive TO-5
1MSD Sensitive TO-5, Diode Suppressed
MSD Sensitive TO-5, Diode Suppressed
MSDD Sensitive TO-5, Diode Suppressed / Protected
1MSDD Sensitive TO-5, Diode Suppressed / Protected
1MST Sensitive TO-5, Diode Suppressed / Transistor Driven
MST Sensitive TO-5, Diode Suppressed / Transistor Driven
C series Single Pole, Half Size
SS Six Pole Half Size
MGA Standard .100 Grid
MGAD Standard .100 Grid, Diode Suppressed
MGAT Standard .100 Grid, Diode Suppressed / Mosfet Driven
MGADD Standard .100 Grid, Diode Suppressed / Protected
SMGADD Standard .100 Grid, Diode Suppressed / Protected, Surface Mount
SMGAD Standard .100 Grid, Diode Suppressed, Surface Mount
SMGA Standard .100 Grid, Surface Mount
HFW Standard Half Size
HFW4A Standard Half Size
HFW5A Standard Half Size
MA Standard TO-5
1MA Standard TO-5
1MAD Standard TO-5, Diode Suppressed
MAD Standard TO-5, Diode Suppressed
MADD Standard TO-5, Diode Suppressed / Protected
1MADD Standard TO-5, Diode Suppressed / Protected
1MAT Standard TO-5, Diode Suppressed / Transistor Driven
MAT Standard TO-5, Diode Suppressed / Transistor Driven
HCS Standard, Sensitive .100 Grid
HC Standard, Sensitive .100 Grid
SHC Standard, Sensitive .100 Grid Surface Mount
SHCS Standard, Sensitive .100 Grid Surface Mount
SHCSD Standard, Sensitive .100 Grid Surface Mount, Diode Suppressed
SHCD Standard, Sensitive .100 Grid Surface Mount, Diode Suppressed
HCD Standard, Sensitive .100 Grid, Diode Suppressed
HCSD Standard, Sensitive .100 Grid, Diode Suppressed
HS Standard, Sensitive TO-5
HM Standard, Sensitive TO-5
HMD Standard, Sensitive TO-5, Diode Suppressed
HSD Standard, Sensitive TO-5, Diode Suppressed
07 Two Pole 10 Amp
FW Two Pole Full Size, Crystal Can
FW5A Two Pole Full Size, Crystal Can
SF Two Pole Full Size, Crystal Can
SF5A Two Pole Full Size, Crystal Can
02 & RD Two, Four & Six Pole
Mid-Range High Performance Relays
FCB-205 Miniature size, 2-pole, 5A
FCB-405 Miniature size, 4-pole, 5A
FCA-125 Standard size, 1-pole, 25A
FCA-210 Standard size, 2-pole, 10A
FCA-212 Standard size, 2-pole, 12A
FCA-325 Standard size, 3-pole, 25A
FCA-410 Standard size, 4-pole, 10A