Skip to content
Home > Axicom Relays Home > Cradle Relays

Cradle Relays

General:

Great variety of contact arrangements from -

  • 2 to 6 contact sets
  • Highly reliable function (used in nuclear power stations)
  • Contacts for signal loads and currents up to 5 A
  • AC and DC, Latching and non-latching coils - operating voltage 1.5 V ... 220 V
  • Solder and PCB terminals
  • Sockets for quick replacement of Relays available
  • Forcibly guided springs for safety applications
Typical applications:
  • Measurement and control equipment
  • Telecommunications
  • Press controls
  • Road traffic and railway signaling

Cradle Relays N

Standard cradle Relays with up to 4 form c and 6 form a contacts
Dust-protected or hermetically sealed

Download Datasheet as .PDF
(Rev. B as per August, 2004)

Cradle Relays S

Stronger magnet system and thus wider voltage range than cradle Relays N
Up to 6 form c contacts

Download Datasheet as .PDF
(Rev. B as per August, 2004)

Cradle Relays P

Latching Relays, primarily intended for impulse operation where the switching status must be maintained

Download Datasheet as .PDF
(Rev. B as per August, 2004)

Cradle Relays W

Operation of the coil with alternating current

Download Datasheet as .PDF
(Rev. B as per August, 2004)

Cradle Relays Accessories

Download Datasheet as .PDF
(Rev. B as per August, 2004)