Skip to content
Relays Home > Axicom Relays Home > HF3 - RF Relays

HF3 - RF Relays

High Performance, ultra-miniature, low cost RF Relays up to 3 GHz available in 50 and 75Ohm impedance

1 pole c/o (SPDT)
Low coil power consumption
Surface Mount (SMT)

Features:

  • Excellent RF characteristics
  • Small dimensions 14.6 x 7.2 x 10 mm
  • SMD and Lead Free capability
  • Low coil power consumption 140 mW for non latching and latching 2 coils, 70 mW for 1 coil latching
  • Excellent switching characteristics
  • Suitable in a temperature range between -55 and +85°C
  • Good Shock and Vibration Performance
  • Complies with all environmental regulations like WEEE (Waste from Electronic and Electrical Equipment) and ROHS (Restrictions of the use of hazardous substances)
Typical applications:
  • Cable modems and linecards/ CATV
  • Set top boxes
  • Measurement and test equipment ATE
  • Satellite / audio / video tuners
  • Wireless base stations and antennas
Information packages contain:
  • Preliminary datasheet
  • Sample box
  • Product Description and application notes
Information packages and further information contact

Dr. Werner Johler
Tel.: +41 1 782 9151
Email: werner.johler@te.com

Download Data Sheet as .PDF