Skip to content

Electromechanical, Solid State Relays & Contactors

Relays

TE offers the broadest range of Relays and contactors in the world. Our product line includes leading brands such as AGASTAT, AXICOM, CII, HARTMAN, KILOVAC, OEG, P&B, PRODUCTS UNLIMITED and SCHRACK.

Switching capabilities range from dry circuit to 1,600A, up to 70kV, and as high as 6 GHz. Electromechanical, solid state and hybrid types range from SMT PC board mount devices to large panel mount units. Our broad line of Relays features expansive sets of options for enclosure, termination, input, contact arrangement and rating. High performance types are designed specifically to operate in extremely rigorous environments (shock, vibration, temperature, altitude) such as encountered in military and aerospace applications.

Product News
11 January 2012 VESA Vacuum Circuit Breaker Ensures Protection For The Green Age
14 July 2011 Relays for Electric Vehicle Charging
14 July 2011 Progressive: TE Connectivity Supports Project of the FREEDM Systems Center Research Institute
10 November 2010 High-Voltage/High-Current Electromechanical Relay for Alternative Power Systems (APS)
29 October 2010 In a World Where Everything is Connected